Image of 5SQ200 5" Square Data Box
Image of 5SQ200 5" Square Data Box
Image of 5SQ200 5" Square Data Box
Image of 5SQ200 5" Square Data Box
+1
Image of 5SQ200 5" Square Data Box
New

5" Square Data Box

Brand: Raco

Catalog ID: 5SQ200

5" Square Data Box, Large Capacity Box for Audio, Video, Data and Power Applications

  • Accepts Standard 4-11/16" Square Mud Rings and covers without an adapter plate
  • 3-1/4" Deep Box
  • 76 cu in capacity
  • Includes Knockout Sizes 1/2", 3/4", 1", 1-1/4”, 1-1/2" and 2"
  • Two pre-installed raised ground screws
  • cULus listed

General

Application

  • Mounts with 905SQ to stud or 9030G open center bracket
  • Mounts to overhead box support to terminate home runs
  • Compatible with connectors up to 2"

Catalog Number

5SQ200

Size

5 in

UPC

050169549049

Dimensions

Dimensions

3.562 in x 5.029 in x 5.03 in

Height

5.03 in

Length

3.562 in

Size

5 in

Weight

1.679 lb

Width

5.029 in

Logistics

Carton Quantity

20

Pallet Quantity

800