6-Gang Box Cover, Flat, Blank, for 945 or 955
Image of 848 6-Gang Box Cover, Flat, Blank, for 945 or 955

6-Gang Box Cover, Flat, Blank, for 945 or 955

Brand: Raco

Catalog ID: 848

6-Gang Box Cover, Flat, Blank, for 945 or 955

  • Fits a seven gang box
  • Mounting slots allow for ease of installation
  • Flat

General

Catalog Number

848

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

848

Number of Gang(s)

6-Gang

Paintable/Stainable

No

Type

Blank Cover

UPC

050169008485

Dimensions

Dimensions

0.063 in x 14.625 in x 4.5 in

Height

4.5 in

Length

0.063 in

Weight

1.56 lb

Width

14.625 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

6-Gang

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Packaging Type

No Packaging

Pallet Quantity

588