Image of 2246-2 6 in. EMT or Rigid/IMC 2-Hole Strap
* Representative image
Image of 2246-2 6 in. EMT or Rigid/IMC 2-Hole Strap

6 in. EMT or Rigid/IMC 2-Hole Strap

Brand: Raco

Catalog ID: 2246-2

6 in. EMT or Rigid/IMC 2-Hole Strap

Mount rigid/IMC conduit in wet or dry locations with RACO® 2-hole straps. Suitable for liquidtight flexible metal conduit and liquidtight flexible nonmetallic conduit (Type B).

  • Stamped steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Not UL Listed
  • Available in trade sizes of 1/2 in. through 6 in.

Product details

Conduit

General

Catalog Number

2246-2

Conduit Type

Rigid/IMC

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps

Material

Steel

UPC

050169224625

Dimensions

Dimensions

12.141 in x 1.25 in x 6.594 in

Height

6.594 in

Length

12.141 in

Trade Size

6 in

Weight

1.88 lb

Width

1.25 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

540

Resources and downloads