Image of 2061 #9TS 4 in Rigid/EMT Conduit Hanger

#9TS 4 in Rigid/EMT Conduit Hanger

Brand: Raco

Catalog ID: 2061

#9TS 4 in Rigid/EMT Conduit Hanger

  • Furnished with nut and bolt to speed installation
  • Pregalvanized finish provides corrosion protection
  • Additional sizes available

General

Application

For use in wet or dry locations to support runs of rigid/IMC and EMT conduit from ceilings and walls

Catalog Number

2061

Hanger Size

9

Material

Steel

UPC

050169020616

Dimensions

Dimensions

7 in x 1.75 in x 5.12 in

EMT Size

4 in

Hanger Size

9

Height

5.12 in

Length

7 in

Rigid/IMC Size

4 in

Trade Size

9

Weight

0.753 lb

Width

1.75 in

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

1000