Brand: Raco
Catalog ID: 6226
Accessory Type
Flush Slotted Plug
Catalog Number
6226
Color
Brass
EU RoHS Indicator
Contact Manufacturer
Material
6226
Thread Type
Fine
Type
Accessories
UPC
050169062265
Dimensions
1.5 in x 1.5 in x 0.16 in
Height
0.16 in
Length
1.5 in
Weight
0.084 lb
Width
1.5 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
12000