Image of 976 Add-a-Depth Switch Box Ring
Image of 976 Add-a-Depth Switch Box Ring
play
360 View
Image of 976 Add-a-Depth Switch Box Ring
+2
Image of 976 Add-a-Depth Switch Box Ring
Buy America(n) Qualified

Add-a-Depth Switch Box Ring

OR

Brand: Raco

Catalog ID: 976

Add-a-Depth Switch Box Ring

Add-A-Depth ring or "goof ring" is designed to act as a barrier between combustible wall surfaces and the wiring system. This product can be used for single or two-gang device boxes that are set too deep in the wall.

  • Steel construction
  • Adjustment range 1/4 - 1 inch
  • Includes two 1-1/8 inch screws
  • Subject to acceptance by an electric inspector
  • No UL standard for this product
  • Note: Product may vary by store

Product details

General

Accessory Type

Box

Catalog Number

976

EU RoHS Indicator

Contact Manufacturer

Type

Switch Box Ring

UPC

050169009765

Dimensions

Dimensions

1 in x 1.78 in x 4 in

Height

4 in

Length

1 in

Weight

0.086 lb

Width

1.78 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

3600

Resources and downloads

Media

360 View