Image of 9015R Adjustable Box Mounting Brace
Buy America(n) Qualified

Adjustable Box Mounting Brace

Brand: Raco

Catalog ID: 9015R

Adjustable Box Mounting Brace, Adjust 15 in. to 26 in., for 4 in. or 4-11/16 in. Square Boxes that are 1-1/2 in. or 2-1/8 in. Deep

Raco Non-Adjustable Mounting Bracket is for the 4 in. or 4-11/16 in. electrical box. The bracket adjusts from 15 in. to 26 in. stud spacing. The bracket can be used for metal or wood stud box positioning.

  • Available for 1-1/2 in. or 2-1/8 in. deep boxes
  • Locator dimples on face of bar allows for exact positioning of single or multiple boxes
  • Dimple feature provides quick start of screws, and reinforcement to prevent box mounting screws from stripping out when box is mounted
  • Design of adjsutable brace allows ground screw to clear when box is mounted
  • Boxes attach easily with self-tapping screws

General

Accessory Type

Box

Catalog Number

9015R

EU RoHS Indicator

Type

Mounting Bracket

UPC

050169990155

Dimensions

Dimensions

3.75 in x 24 in x 1.25 in

Height

1.25 in

Length

3.75 in

Weight

0.45 lb

Width

24 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

Certified Listed

cULus Listed

EU RoHS Indicator

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

5400