Image of 822AMR ADJUSTABLE MUD RINGS
Image of 822AMR ADJUSTABLE MUD RINGS
play
RACO: Adjustable Mud Rings
Image of 822AMR ADJUSTABLE MUD RINGS
+2
Image of 822AMR ADJUSTABLE MUD RINGS

ADJUSTABLE MUD RINGS

Brand: Raco

Catalog ID: 822AMR

3-Gang Adjustable Mud Ring for 942 Box

Maintain code-compliant installations in hospitals, health care and multi-family applications. Great for use with ceramic tile.

  • 1/2" to 1-3/8" adjustability range
  • Available for 4" square, 4-11/16" square, and 3G boxes
  • 1-Gang, 2-Gang, 3-Gang, and round versions
  • Depth adjusted by 2 screws located on opposite sides
  • Adjustment screws are clearly visible and accessible even after device is installed
  • All screws are inside of ring eliminating damage from router
  • Design allows 2-Gang cover to be installed without removing box screws
  • For use with 2-1/8" deep boxes
  • cULus Listed

Product details

General

Catalog Number

822AMR

Drawn or Welded

Drawn

Material

Steel

Paintable/Stainable

No

Type

Mud Ring

UPC

050169992746

Dimensions

Actual Depth

1.41 in

Height

4.2 in

Weight

0.476 lb

Width

4.2 in

Certifications And Compliance

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Pallet Quantity

1200

Media

Videos

play
RACO: Adjustable Mud Rings