Image of 9020R Adjustable Open Box Mounting Bracket
Image of 9020R Adjustable Open Box Mounting Bracket
play
RACO: Adjustable Open Center Bracket
Image of 9020R Adjustable Open Box Mounting Bracket
+4
Image of 9020R Adjustable Open Box Mounting Bracket

Adjustable Open Box Mounting Bracket

Brand: Raco

Catalog ID: 9020R

Adjustable Open Box Mounting Bracket

RACO's Adjustable Open Center Bracket adjusts from 16" to 24" for mounting boxes between both metal and wood studs.

  • Accepts both 4" square and 4-11/16" square boxes
  • Rigid design eliminates need for far-side support
  • Center cutout for quick and level installation
  • Can be cut for shorter spacing
  • UL Listed

Product details

General

Catalog Number

9020R

UPC

050169090206

Dimensions

Height

5.37 in

Length

0.93 in

Weight

0.814 lb

Certifications And Compliance

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Pallet Quantity

1200

Standard Package

25

Media

Videos

play
RACO: Adjustable Open Center Bracket