Image of 980 BOX-LOC® Metal Stud Clip
Image of 980 BOX-LOC® Metal Stud Clip
play
360 View
Image of 980 BOX-LOC® Metal Stud Clip
+2
Image of 980 BOX-LOC® Metal Stud Clip
Buy America(n) Qualified

BOX-LOC® Metal Stud Clip

Brand: Raco

Catalog ID: 980

Collection name: BOX-LOC®

BOX-LOC® Metal Stud Clip, Spring Steel Bracket

Raco Box BOX-LOC metal stud clips are for use when installing a Raco 4 in. or 4 11/16 in. box to a metal stud. BOX-LOC clips are designed to attach the box to either side of the stud. The clips install easily in seconds and without tools.

  • Spring steel design, with barbed hooks, secures bracket in place in seconds without tools
  • Steel construction
  • Can also be used on Raco 7220 and 7232 non-metallic 4 in. square boxes
  • Repositions on metal stud easily

Product details

General

Accessory Type

Box

Catalog Number

980

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Type

Mounting Bracket

UPC

050169009802

Dimensions

Dimensions

3.75 in x 1.5 in x 1.5 in

Height

1.5 in

Length

3.75 in

Weight

0.15 lb

Width

1.5 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Logistics

Carton Quantity

50

Pallet Quantity

4550

Resources and downloads

Media

360 View