Image of 87121VB Ceiling Fan and Fixture Vapor Barrier Box, 4" Round, Non Metallic
Image of 87121VB Ceiling Fan and Fixture Vapor Barrier Box, 4" Round, Non Metallic
play
360 View

Ceiling Fan and Fixture Vapor Barrier Box, 4" Round, Non Metallic

Brand: Raco

Catalog ID: 87121VB

Ceiling Fan and Fixture Vapor Barrier Box, 4" Round, Non Metallic, 2-5/8 in Deep

  • Large 23 cu. in. wiring compartment
  • Hands free installation for 1/2", 5/8". or 3/4" drywall
  • Patented design
  • Patented, nonmetallic cable clamps (no need for separate connector)
  • Bracket can be mounted to any type or size of joists
  • Support Ceiling fan up to 70 lbs and Ceiling Fixture up to 90 lbs.

Product details

General

Application

Vapor barrier boxes prevent unwanted penetration of exterior air and help maintain the exisiting interior enviorment for elements outside the structureRACO® nonmetallic vapor barrier cable boxes provide the installer a cost savings alternative that is lighweight and easy to install and provides excellent protection for wiring and devices

Catalog Number

87121VB

UPC

050169991091

Dimensions

Cubic Capacity

10.542966 cu.in

Depth

2.625 in

Height

.692 in

Width

5.804 in

Logistics

Carton Quantity

6

Pallet Quantity

336

Resources and downloads

Media

360 View