Image of 298WH16 Ceiling Fan Retro Kit for 16" Joists
Image of 298WH16 Ceiling Fan Retro Kit for 16" Joists
play
3D View
play
360 View
+2
Image of 298WH16 Ceiling Fan Retro Kit for 16" Joists

Ceiling Fan Retro Kit for 16" Joists

Brand: Raco

Catalog ID: 298WH16

RACO's new Ceiling Fan Retro kit allows you safely and easily replace you exisitng light fixture with a ceiling fan or heavier fixture without moving your junction box or going into the attic

  • Use existing wiring to install a ceiling fan or heavy light fixture without replacing electrical box or having to go into the attic
  • Bracket and cover easily convert light fixture to safely support ceiling fan
  • Paintable white medallion is provided to cover the metal wire cover
  • Easy-to-follow instructions and mounting hardware included
  • Accomodates ceiling fans up to 70 lbs and Light fixtures up to 80 lbs
  • cULus Listed

Product details

General

Application

For installation of a ceiling fan where a light fixture currently exists

Catalog Number

298WH16

UPC

050169991237

Certifications And Compliance

Compliance

cULus Listed

Logistics

Carton Quantity

5

Pallet Quantity

160

Resources and downloads

Specifications

Customer Use Drawings

Media

3D AR Model

360 View