



Brand: Raco
Catalog ID: 890
Application
Back plate for concrete ring
Catalog Number
890
Material
Steel
Product Type
Cover
Type
Concrete Ring
UPC
050169008904
Dimensions
0.082 in x 4.5 in x 4.5 in
Height
4.5 in
Length
0.082 in
Weight
0.277 lb
Width
4.5 in
Buy America(n) Qualified
Certified Listed
UL Listed
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
6600