Concrete Ring, Welded, 2-1/2 in. Deep, Single Row 1/2 & 3/4 in. KO's
Image of 271 Concrete Ring, Welded, 2-1/2 in. Deep, Single Row 1/2 & 3/4 in. KO's
Image of 271 Concrete Ring, Welded, 2-1/2 in. Deep, Single Row 1/2 & 3/4 in. KO's
Image of 271 Concrete Ring, Welded, 2-1/2 in. Deep, Single Row 1/2 & 3/4 in. KO's
Image of 271 Concrete Ring, Welded, 2-1/2 in. Deep, Single Row 1/2 & 3/4 in. KO's
Buy America(n) Qualified

Concrete Ring, Welded, 2-1/2 in. Deep, Single Row 1/2 & 3/4 in. KO's

Brand: Raco

Catalog ID: 271

Concrete Ring, Welded, 2-1/2 in. Deep, Single Row 1/2 & 3/4 in. KO's

  • Single row of 1/2 in. and 3/4 in. knockouts
  • Flat sides provide excellent contact for locknuts
  • External ears are used to nail the concrete ring to the wood form
  • Top cover is removable for before-pour work
  • Waxed fixture ears prevent concrete from interfering with the threads
  • Ears on inside of concrete ring are for fixtures
  • Can support a light fixture up to 50 pounds
  • 30.8 cu. in. capacity

General

Catalog Number

271

Color

Gray

Drawn or Welded

Welded

Knockouts

1/2 in;3/4 in

Material

Steel

Product Family

Concrete Ring

Product Type

Steel Boxes and Covers

Type

Concrete Ring

UPC

050169002711

Wiring System

  • Conduit
  • Conduit

Dimensions

Actual Depth

2.779 in

Cubic Capacity

30.8 cu.in

Depth

2.5 in

Fixture Lbs.

50 lb

Height

4 in

Weight

0.654 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certified Listed

UL Listed

Configuration

Knockouts

1/2 in;3/4 in

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1500