Concrete Ring, Welded, 3 in. Deep, Single Row 1/2 & 3/4 in. KO's
Image of 272 Concrete Ring, Welded, 3 in. Deep, Single Row 1/2 & 3/4 in. KO's
Buy America(n) Qualified

Concrete Ring, Welded, 3 in. Deep, Single Row 1/2 & 3/4 in. KO's

Brand: Raco

Catalog ID: 272

Concrete Ring, Welded, 3 in. Deep, Single Row 1/2 & 3/4 in. KO's

  • Single row of 1/2 in. and 3/4 in. knockouts
  • Flat sides provide excellent contact for locknuts
  • External ears are used to nail the concrete ring to the wood form
  • Top cover is removable for before-pour work
  • Waxed fixture ears prevent concrete from interfering with the threads
  • Ears on inside of concrete ring are for fixtures
  • Support a light fixture up to 50 pounds
  • 37.0 cu. in. capacity

General

Catalog Number

272

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in;3/4 in

Material

Steel

Type

Concrete Ring

UPC

050169002728

Wiring System

Conduit

Dimensions

Cubic Capacity

37 cu.in

Depth

3 in

Fixture Lbs.

50 lb

Height

4 in

Weight

0.786 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Knockouts

1/2 in;3/4 in

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1125