Image of 277 Concrete Ring, Welded, 3 in. Deep, Single Row 3/4 in. & 1 in. KO's
Image of 277 Concrete Ring, Welded, 3 in. Deep, Single Row 3/4 in. & 1 in. KO's
Buy America(n) Qualified

Concrete Ring, Welded, 3 in. Deep, Single Row 3/4 in. & 1 in. KO's

Brand: Raco

Catalog ID: 277

Concrete Ring, Welded, 3 in. Deep, Single Row 3/4 in. & 1 in. KO's

  • Flat sides provide excellent contact for locknuts
  • External ears are used to nail the ring to the wood form
  • Top cover is removable for before-pour work
  • Ears on inside of box are for fixtures
  • Waxed fixture ears prevent concrete from interfering with the threads
  • A variety of covers are available
  • Cover plate must be orered separately with all RACO® concrete rings

Product details

General

Catalog Number

277

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Knockouts

3/4 in;1 in

Material

Steel

Type

Concrete Ring

UPC

050169002773

Wiring System

Conduit

Dimensions

Cubic Capacity

37 cu.in

Depth

3 in

Fixture Lbs.

50 lb

Height

4 in

Weight

0.79 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1125