Image of 274 Concrete Ring, Welded, 4 in. Deep, Double Row 1/2 & 3/4 in. KO's
Image of 274 Concrete Ring, Welded, 4 in. Deep, Double Row 1/2 & 3/4 in. KO's
Buy America(n) Qualified

Concrete Ring, Welded, 4 in. Deep, Double Row 1/2 & 3/4 in. KO's

OR

Brand: Raco

Catalog ID: 274

Concrete Ring, Welded, 4 in. Deep, Double Row 1/2 & 3/4 in. KO's

  • Flat sides provide excellent contact for locknuts
  • External ears are used to nail the ring to the wood form
  • Top cover is removable for before-pour work
  • Ears on inside of box are for fixtures
  • Waxed fixture ears prevent concrete from interfering with the threads
  • A variety of covers are available
  • Cover plate must be orered separately with all RACO® concrete rings
  • Used in high-rise construction
  • 61.5 cu. in. capacity
  • Not designed for ceiling fan support, the maximum support load for a static fixture is 50 lbs

Product details

General

Catalog Number

274

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in;3/4 in

Material

Steel

Type

Concrete Ring

UPC

050169002742

Wiring System

Conduit

Dimensions

Cubic Capacity

49.3 cu.in

Depth

4 in

Fixture Lbs.

50 lb

Height

4 in

Weight

1.03 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certified Listed

UL Listed

Logistics

Carton Quantity

20

Packaging Type

No Packaging

Pallet Quantity

1000

Resources and downloads