Concrete Ring, Welded, 4 in. Deep, Double Row 1/2 & 3/4 in. KO's
Image of 284 Concrete Ring, Welded, 4 in. Deep, Double Row 1/2 & 3/4 in. KO's

Concrete Ring, Welded, 4 in. Deep, Double Row 1/2 & 3/4 in. KO's

Brand: Raco

Catalog ID: 284

Collection name: GORILLA RING®

Concrete Ring, Welded, 4 in. Deep, Double Row 1/2 & 3/4 in. KO's

  • Flat sides provide excellent contact for locknuts
  • External ears are used to nail the ring to the wood form
  • Top cover is removable for before-pout work
  • Ears on inside of box are for fixtures
  • Waxed fixture ears prevent concrete form interfering with the threads
  • 49.3 cu. in. capacity

General

Catalog Number

284

Ceiling Fan Rated

Yes

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fixture Type

Ceiling

Knockouts

1/2 in;3/4 in

Material

Steel

Size

4 in

Type

Concrete Ring

UPC

050169002841

Dimensions

Actual Depth

3.98 in

Ceiling Fan Lbs.

70 lb

Cubic Capacity

49.3 cu.in

Depth

4 in

Fixture Lbs.

150 lb

Height

4.21 in

Size

4 in

Weight

1.192 lb

Width

4.96 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Knockouts

1/2 in;3/4 in

Logistics

Carton Quantity

6

Packaging Type

No Packaging

Pallet Quantity

810