Image of DS-1LB Duct Sealing Compound, 1 lb.
Image of DS-1LB Duct Sealing Compound, 1 lb.
Image of DS-1LB Duct Sealing Compound, 1 lb.
Image of DS-1LB Duct Sealing Compound, 1 lb.
Image of DS-1LB Duct Sealing Compound, 1 lb.
Buy America(n) Qualified

Duct Sealing Compound, 1 lb.

$20.46 USD
OR

Brand: Raco

Catalog ID: DS-1LB

Duct Sealing Compound, 1 lb.

  • Non-corrosive: safe for metals and plastics
  • Non-Irritant to skin
  • Paintable
  • Recommended temperature usage range: 25? to +120?F
  • Temperature tolerance range: -30? to +175?F
  • Will not slump at +275?F
  • Gray Color

Product details

General

Application

RACO Duct Sealing Compound is an asbestos free, non-toxic general sealing compound for use in indoor or outdoor applications. Common uses include sealing around electrical boxes, flashings, and mast service entries. It is permanently soft and will adhere to most clean dry surfaces.

Catalog Number

DS-1LB

Color

Gray

UPC

050169900017

Dimensions

Dimensions

7.000 in x 2.250 in x 1.250 in

Height

1.25 in

Length

7 in

Weight

1.065 lb

Width

2.25 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Certified Listed

UL Listed

Logistics

Carton Quantity

30

Minimum Pack Quantity

30

Pallet Quantity

1800

Resources and downloads