Image of DS-5LB Duct Sealing Compound, 5 lbs.
Image of DS-5LB Duct Sealing Compound, 5 lbs.
Image of DS-5LB Duct Sealing Compound, 5 lbs.
Image of DS-5LB Duct Sealing Compound, 5 lbs.
Image of DS-5LB Duct Sealing Compound, 5 lbs.
Buy America(n) Qualified

Duct Sealing Compound, 5 lbs.

$69.05 USD
OR

Brand: Raco

Catalog ID: DS-5LB

Duct Sealing Compound, 5 lbs.

  • Non-corrosive: safe for metals and plastics
  • Non-Irritant to skin
  • Paintable
  • Recommended temperature usage range: 25? to +120?F
  • Temperature tolerance range: -30? to +175?F
  • Will not slump at +275?F
  • Gray Color

Product details

General

Application

RACO Duct Sealing Compound is an asbestos free, non-toxic general sealing compound for use in indoor or outdoor applications. Common uses include sealing around electrical boxes, flashings, and mast service entries. It is permanently soft and will adhere to most clean dry surfaces.

Catalog Number

DS-5LB

Color

Gray

UPC

050169900055

Dimensions

Dimensions

9.625 in x 3.625 in x 2.250 in

Height

2.25 in

Length

9.625 in

Weight

5.194 lb

Width

3.625 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Certified Listed

UL Listed

Logistics

Carton Quantity

6

Minimum Pack Quantity

6

Pallet Quantity

360

Resources and downloads