
Brand: Raco
Catalog ID: 773B
Application
RACO Stud-Mount Mud Rings provide secure support for 4 in. square boxes and feature a built-in mud ring.
Catalog Number
773B
Drawn or Welded
Drawn
Fire Resistance
Yes
Material
Steel
Number of Gang(s)
1-Gang
Size
4 in
UPC
050169500460
Dimensions
0.938 in x 6.5 in x 4.25 in
Height
4.25 in
Length
0.938 in
Raised Ground
No
Raised Height
0.75 in
Size
4 in
Weight
0.475 lb
Width
6.5 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Number of Gang(s)
1-Gang
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
2100