Flat Box/Conduit Support Plate, 12 inches
Image of 9112R Flat Box/Conduit Support Plate, 12 inches
Image of 9112R Flat Box/Conduit Support Plate, 12 inches
Image of 9112R Flat Box/Conduit Support Plate, 12 inches
Image of 9112R Flat Box/Conduit Support Plate, 12 inches
+3
Image of 9112R Flat Box/Conduit Support Plate, 12 inches

Flat Box/Conduit Support Plate, 12 inches

Brand: Raco

Catalog ID: 9112R

Flat Box/Conduit Support Plate, 12 inches

  • Mount horizontally or vertically from a single ½" threaded rod
  • Bendable tabs secure plate in vertical installation
  • Multiple markings for easier box alignment
  • Pre-punched holes for rear raceway access
  • Holes and slots provide limitless options for clamp or strap installation
  • Constructed of heavy 16 gauge galvanized steel

General

Accessory Type

Box Positioning

Application

RACO box support and conduit positioning plates offer flexible options for quickly hanging electrical boxes in commercial or industrial overhead applications. Also provides a means of positioning for conduit exiting the box. Create a clean, organized and strong installation that saves time and materials compared to traditional suspended procedures.

Catalog Number

9112R

Material

Steel

Mounting Type

  • Vertical
  • Horizontal
  • Vertical
  • Horizontal

Type

Accessory

UPC

050169994221

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

10

Pallet Quantity

900