Image of 1812 Floor Mount Connectors - Uninsulated

Floor Mount Connectors - Uninsulated

Brand: Raco

Catalog ID: 1812

3 in. Rigid/IMC Compression Connector, Uninsulated

Bond unthreaded rigid/IMC conduit to a box or enclosure with RACO® compression connectors. Offered in two styles, insulated or noninsulated. Provides concrete-tight connections.

  • Malleable iron construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • Hex compression nuts assure easy wrench installation
  • UL Listed, CSA
  • Available in trade sizes 1/2 in. through 4 in.
Conduit

General

Catalog Number

1812

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Material

Steel/Malleable Iron

UPC

050169018125

Dimensions

Dimensions

4.313 in x 4.719 in x 4.719 in

Height

4.719 in

Length

4.313 in

Trade Size

3 in

Weight

3.2 lb

Width

4.719 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

336