Image of 1832 Floor Mount Couplings - Coupling

Floor Mount Couplings - Coupling

Brand: Raco

Catalog ID: 1832

3 in. Rigid/IMC Compression Coupling

Couple two ends of unthreaded rigid/IMC conduit with RACO® compression couplings. Provide concrete-tight connections.

  • Malleable iron construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • Hex compression nuts assure easy wrench installation
  • Available in trade sizes 1/2 in. through 4 in.
Conduit

General

Catalog Number

1832

Conduit Type

Rigid/IMC

Connector Type

Compression

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Steel/Malleable Iron

UPC

050169018323

Dimensions

Dimensions

5.75 in x 4.656 in x 4.656 in

Height

4.656 in

Length

5.75 in

Trade Size

3 in

Weight

4.9 lb

Width

4.656 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Configuration

Connector Type

Compression

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

336