Image of GS12124SNK GRAND SLAM BOX STAB-iT® II 12X12X4 NO Knockouts
Image of GS12124SNK GRAND SLAM BOX STAB-iT® II 12X12X4 NO Knockouts

GRAND SLAM BOX STAB-iT® II 12X12X4 NO Knockouts

Brand: Raco

Catalog ID: GS12124SNK

Collection name: Grand Slam With Stab-iT® II

GRAND SLAM BOX STAB-iT® II 12X12X4 NO Knockouts

  • STAB-iT® II clamp has been field proven to be over 3X's faster than traditional MC connectors
  • Ground bar pre installed
  • Surface mount cover
  • Without knockouts
  • Optional conduit support plate
  • NEMA 1 Rating for Indoors
  • Additional STAB-iT® II connectors can be added

Product details

General

Application

RACO's Grand Slam Junction Boxes are used to terminate home runs, branch circuits and other electrical wiring. The large capacity boxes feature RACO's patented Stab-it® II connectors for MC, built in ground bars and are designed for commercial applications

Catalog Number

GS12124SNK

UPC

050169991152

Dimensions

Depth

4.188 in

Height

12.125 in

Width

12 in

Logistics

Carton Quantity

1

Pallet Quantity

81