Image of GS883SCM GRAND SLAM BOX WITH STAB-iT ® II 8X8X3 WITH Knockouts and Cable Management
Image of GS883SCM GRAND SLAM BOX WITH STAB-iT ® II 8X8X3 WITH Knockouts and Cable Management

GRAND SLAM BOX WITH STAB-iT ® II 8X8X3 WITH Knockouts and Cable Management

Brand: Raco

Catalog ID: GS883SCM

Collection name: Grand Slam With Stab-iT® II

GRAND SLAM BOX WITH STAB-iT ® II 8X8X3 WITH Knockouts and Cable Management

  • STAB-iT® II clamp has been field proven to be over 3X's faster than traditional MC connectors
  • Ground bar pre installed
  • Cable management with 2 multifunction clips
  • Surface mount cover
  • With concentric knockouts on side and back for easy access
  • Optional conduit support plate
  • NEMA 1 Rating for Indoors
  • Additional STAB-iT® II connectors can be added

Product details

General

Application

RACO's Grand Slam Junction Boxes are used to terminate home runs, branch circuits and other electrical wiring. The large capacity boxes feature RACO's patented Stab-it® II connectors for MC, built in ground bars and are designed for commercial applications

Catalog Number

GS883SCM

UPC

050169991183

Dimensions

Depth

3.625 in

Height

8.688 in

Width

8.25 in

Logistics

Carton Quantity

1

Pallet Quantity

220