Green Ground Clip, for #14-#10 AWG, Copper (100/Clam)
Image of 975 Green Ground Clip, for #14-#10 AWG, Copper (100/Clam)

Green Ground Clip, for #14-#10 AWG, Copper (100/Clam)

Brand: Raco

Catalog ID: 975

Green Ground Clip, for #14-#10 AWG, Copper (100/Clam)

  • Designed for use with solid No. 14, 12, and 10 gauge copper conductor
  • Green dye finish
  • Provide quick method of fastening ground conductor to edge of box

General

Accessory Type

Box

Catalog Number

975

EU RoHS Indicator

Contact Manufacturer

Type

Ground Screws

UPC

050169909751

Dimensions

Dimensions

0.44 in x 0.41 in x 0.545 in

Height

0.545 in

Length

0.44 in

Weight

0.004 lb

Width

0.41 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Packaging Type

Clam Shell

Pallet Quantity

29400