Image of 8975-1 Green Ground Clip, for #14-#10 AWG, Copper (10/Bag)

Green Ground Clip, for #14-#10 AWG, Copper (10/Bag)

Brand: Raco

Catalog ID: 8975-1

Green Ground Clip, for #14-#10 AWG, Copper (10/Bag)

  • Steel
  • Green dye finish
  • UPC Bar-coded

General

Accessory Type

Box

Catalog Number

8975-1

EU RoHS Indicator

Contact Manufacturer

Type

Ground Screws

UPC

050169009758

Dimensions

Dimensions

0.44 in x 0.41 in x 0.545 in

Height

0.545 in

Length

0.44 in

Weight

0.01 lb

Width

0.41 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50

Packaging Type

Bag

Pallet Quantity

14700