


Brand: Raco
Catalog ID: 931
Catalog Number
931
Ceiling Fan Rated
Yes
Color
Gray
Drawn or Welded
Drawn
Fixture Type
Ceiling;Light
Knockouts
1/2 in;1/2 - 3/4 in Combination (TKO)
Material
Steel
Product Family
Ceiling Fan Support Boxes & Braces
Product Type
Steel Boxes and Covers
Series
GRID-BRACE® Series
Size
4 in
Suspended Ceiling
Yes
Type
Box
UPC
050169009314
Ceiling Fan Lbs.
70 lb
Cubic Capacity
22.3 cu.in
Depth
2.125 in
Dimensions
24.5 in x 6.75 in x 4.4 in
Fixture Lbs.
70 lb
Height
4.4 in
Length
24.5 in
Raised Ground
Yes
Size
4 in
Weight
3.5 lb
Width
6.75 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Knockouts
1/2 in;1/2 - 3/4 in Combination (TKO)
Carton Quantity
4
Pallet Quantity
80