Image of 931 GRID-BRACE® Series with 4 in. Round Ceiling Box, 2-1/8 in. Deep, Two 1/2 & Four 1/2 & 3/4 in. Concentric KO's

GRID-BRACE® Series with 4 in. Round Ceiling Box, 2-1/8 in. Deep, Two 1/2 & Four 1/2 & 3/4 in. Concentric KO's

Brand: Raco

Catalog ID: 931

Collection name: GRID-BRACE®

GRID-BRACE® with 4 in. Round Ceiling Box, 2-1/8 in. Deep, Two 1/2 & Four 1/2 & 3/4 in. Concentric KO's

  • Heavy-duty GRID-BRACE® for 24 in spans
  • Turnbuckle and 4 in chain section provided
  • Yoke provided for threaded rod installation
  • Mount box anywhere on sliding bracket
  • Spacers provided for decorative ceiling tiles that are below the depth of metal grid for flush mounting of box
  • #10-32 grade 5, 1 in ceiling fan screws included
  • Easy to follow insructions included
  • 70 lb. max support for fan or fixture

General

Catalog Number

931

Ceiling Fan Rated

Yes

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Fixture Type

Ceiling;Light

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Series

GRID-BRACE® Series

Size

4 in

Suspended Ceiling

Yes

Type

Box

UPC

050169009314

Dimensions

Ceiling Fan Lbs.

70 lb

Cubic Capacity

22.3 cu.in

Depth

2.125 in

Dimensions

24.5 in x 6.75 in x 4.4 in

Fixture Lbs.

70 lb

Height

4.4 in

Length

24.5 in

Raised Ground

Yes

Size

4 in

Weight

3.5 lb

Width

6.75 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Logistics

Carton Quantity

4

Pallet Quantity

80