GRIP-LOK® Series, Old-Work Switch Box Support (1/PR)
Image of 8977 GRIP-LOK® Series, Old-Work Switch Box Support (1/PR)

GRIP-LOK® Series, Old-Work Switch Box Support (1/PR)

Brand: Raco

Catalog ID: 8977

GRIP-LOK®, Old-Work Switch Box Support (1/PR)

  • Allows boxes to be converted to use in old work applications
  • Easy to install
  • Simply slip GRIP-LOC between box and wall, then bend tabs into the box
  • 1-7/8 in. long legs
  • Packaged as a pair

General

Accessory Type

Box

Catalog Number

8977

EU RoHS Indicator

Contact Manufacturer

Series

GRIP-LOK® Series

Type

Box Support

UPC

050169009772

Dimensions

Dimensions

0.02 in x 3.436 in x 5.532 in

Height

5.532 in

Length

0.02 in

Weight

0.058 lb

Width

3.436 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

9900