



Brand: Raco
Catalog ID: 8977
Accessory Type
Box
Catalog Number
8977
Product Family
Accessories
Product Type
Steel Box Support Products & Accessories
Series
GRIP-LOK® Series
Type
Box Support
UPC
050169009772
Dimensions
0.02 in x 3.436 in x 5.532 in
Height
5.532 in
Length
0.02 in
Weight
0.058 lb
Width
3.436 in
Certified Listed
UL Listed
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
9900