Hung Ceiling Box, 3-1/2 in. Deep, Includes 890 Cover, Double Row KO's, Eight 1/2 in. & Eight 3/4 in. KO
Image of 280 Hung Ceiling Box, 3-1/2 in. Deep, Includes 890 Cover, Double Row KO's, Eight 1/2 in. & Eight 3/4 in. KO
Image of 280 Hung Ceiling Box, 3-1/2 in. Deep, Includes 890 Cover, Double Row KO's, Eight 1/2 in. & Eight 3/4 in. KO
Buy America(n) Qualified

Hung Ceiling Box, 3-1/2 in. Deep, Includes 890 Cover, Double Row KO's, Eight 1/2 in. & Eight 3/4 in. KO

Brand: Raco

Catalog ID: 280

Hung Ceiling Box, 3-1/2 in. Deep, Includes 890 Cover, Double Row KO's, Eight 1/2 in. & Eight 3/4 in. KO

  • Flat sides provide excellent contact for locknuts
  • External ears are used to nail the ring to the wood form
  • Top cover is removable for before-pour work
  • Ears on inside of box are for fixtures
  • Waxed fixture ears prevent concrete from interfering with the threads
  • A variety of covers are available
  • Cover plate must be orered separately with all RACO® concrete rings
  • Used in high-rise construction
  • 49.3 cu. in. capacity
  • Maximum support load for ceiling fans is 35 lbs. and for a static fixture is 75 lbs

General

Catalog Number

280

Color

Gray

Drawn or Welded

Welded

Knockouts

1/2 in;3/4 in

Material

Steel

Product Family

Concrete Ring

Product Type

Steel Boxes and Covers

Type

Ceiling Box

UPC

050169002803

Wiring System

  • Conduit
  • Conduit

Dimensions

Actual Depth

4.875 in

Cubic Capacity

43 cu.in

Depth

3.5 in

Height

4 in

Weight

1.257 lb

Width

5 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certified Listed

UL Listed

Configuration

Knockouts

1/2 in;3/4 in

Logistics

Carton Quantity

20

Packaging Type

No Packaging

Pallet Quantity

1100