KWIK-BRACE® Series with 1-1/2 in. Deep Box for New Construction, Two 1/2 in. KO's
Image of 926 KWIK-BRACE® Series with 1-1/2 in. Deep Box for New Construction, Two 1/2 in. KO's
Image of 926 KWIK-BRACE® Series with 1-1/2 in. Deep Box for New Construction, Two 1/2 in. KO's
play
360 View
play
RACO 926 KWIK-BRACE with Box
+3
Image of 926 KWIK-BRACE® Series with 1-1/2 in. Deep Box for New Construction, Two 1/2 in. KO's

KWIK-BRACE® Series with 1-1/2 in. Deep Box for New Construction, Two 1/2 in. KO's

Brand: Raco

Catalog ID: 926

KWIK-BRACE® with 1-1/2 in. Deep Box for New Construction, Two 1/2 in. KO's

  • Slides apart to accommodate joist spacing from 16 in. to 24 in.
  • Metal protection plate included
  • Nail spurs for easy brace positioning
  • #10-32, 1 in. long ceiling fan screws provided and #8-32 ceiling fixture mounting provisions
  • Supplied with two 1/2 in. knockouts
  • Easy installation, up front ground screw
  • Easy to follow instructions and mounting hardware included

General

Catalog Number

926

Ceiling Fan Rated

Yes

Drawn or Welded

Drawn

Fixture Type

Ceiling;Light

Knockouts

1/2 in

Material

Steel

Old Work or New Work

New Work

Product Family

Ceiling Fan Support Boxes & Braces

Product Type

Steel Boxes and Covers

Series

KWIK-BRACE® Series

Size

4 in

Type

Box

UPC

050169009260

Dimensions

Ceiling Fan Lbs.

70 lb

Ceiling Fan Lbs., 16 in. Joist Span

70 lb

Ceiling Fan Lbs., 24 in. Joist Span

70 lb

Cubic Capacity

15.8 cu.in

Depth

1.5 in

Dimensions

15.13 in x 4.25 in x 3.03 in

Fixture Lbs.

90-210 lb

Fixture Lbs., 16 in. Joist Span

210 lb

Fixture Lbs., 24 in. Joist Span

90 lb

Height

3.03 in

Length

15.13 in

Raised Ground

Yes

Size

4 in

Weight

2.333 lb

Width

4.25 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Configuration

Knockouts

1/2 in

Logistics

Carton Quantity

6

Packaging Type

Box

Pallet Quantity

288