Image of 929 KWIK-BRACE® with 2-1/8 in Deep Box for New Construction
Image of 929 KWIK-BRACE® with 2-1/8 in Deep Box for New Construction
play
360 View
Image of 929 KWIK-BRACE® with 2-1/8 in Deep Box for New Construction
+2
Image of 929 KWIK-BRACE® with 2-1/8 in Deep Box for New Construction

KWIK-BRACE® with 2-1/8 in Deep Box for New Construction

Brand: Raco

Catalog ID: 929

Collection name: KWIK-BRACE®

2-1/8” deep 4" Round Ceiling Fan-Rated Box with KWIK-BRACE® box and support provides extra room for wiring

  • Support slides apart to accommodate joist spacing from 16” to 24”
  • Deeper 4” round box allows more room to work
  • Side knockouts provide easy access to pull wires
  • Nailing spurs make positioning easy
  • Up-front ground screw
  • Insider nonmetallic sheathed cable connector included
  • Metal protection plate included
  • #10-32 ceiling fan screws included, and provides for #8-32 fixture mounting screws
  • Easy-to-follow instructions and mounting hardware included

Product details

General

Catalog Number

929

UPC

050169009291

Dimensions

Dimensions

15 in x 4.063 in x 3.5 in

Height

3.5 in

Length

15 in

Weight

2.056 lb

Width

4.063 in

Logistics

Carton Quantity

6

Pallet Quantity

216

Media

360 View