Image of 991 KWIK-HANG® Box Support Hanger
Image of 991 KWIK-HANG® Box Support Hanger
play
RACO: KWIK-HANG® Box Support Hanger
Buy America(n) Qualified

KWIK-HANG® Box Support Hanger

Brand: Raco

Catalog ID: 991

Collection name: KWIK-HANG®

KWIK-HANG® Box Support Hanger

  • Durable steel construction
  • Quick installation
  • Use with cable, wire, chain, strut (not included) to secure from building structure
  • Locks securely into position
  • Installation instructions included

Product details

General

Accessory Type

Box

Catalog Number

991

Material

Steel

Type

Bar Hanger

UPC

050169009918

Dimensions

Dimensions

2.405 in x 0.805 in x 1.245 in

Height

1.245 in

Length

2.405 in

Weight

0.036 lb

Width

0.805 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Certified Listed

cULus Listed

Logistics

Carton Quantity

50

Pallet Quantity

24000

Resources and downloads

Media

Videos

play
RACO: KWIK-HANG® Box Support Hanger