Image of 708 Low Voltage Box Partition for 1-1/2 in. Deep Boxes for 1-1/4
Image of 708 Low Voltage Box Partition for 1-1/2 in. Deep Boxes for 1-1/4
Buy America(n) Qualified

Low Voltage Box Partition for 1-1/2 in. Deep Boxes for 1-1/4

OR

Brand: Raco

Catalog ID: 708

Low Voltage Box Partition for 1-1/2 in. Deep Boxes for 1-1/4, 1-1/2, or 2 in. Cover Depths

  • Partition divides 4" square boxes into two compartments
  • Use with two-device covers which have a slot for the partition
  • Partition is scored so it can be broken at the proper depth of box and cover combination
  • Helpful hint: Assemble the box with the partition in place before breaking off at the scored tab. This will prevent you from breaking off more tab tha
  • Intended for use with 4in. or 4-11/16in. square junction boxes
  • Pre-galvanized steel construction insures durability
  • Snap-offs fit 1-1/2 in. deep boxes with raised mud rings of 1/4 in. to 2 in.
  • Partitions are scored for easy installation and fit for proper depth needed

Product details

General

Accessory Type

Box

Catalog Number

708

EU RoHS Indicator

Contact Manufacturer

Size

4 in

Type

Partition

UPC

050169007082

Dimensions

Dimensions

0.063 in x 3.5 in x 3.675 in

Height

3.675 in

Length

0.063 in

Weight

0.233 lb

Width

3.5 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy American Act Compliant (All status valid till December 2024)
  • BABA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Packaging Type

No Packaging

Pallet Quantity

10500

Resources and downloads