Low Voltage Box Partition for 2-1/8 in. Deep Boxes for 1-1/4
Image of 709 Low Voltage Box Partition for 2-1/8 in. Deep Boxes for 1-1/4
Buy America(n) Qualified

Low Voltage Box Partition for 2-1/8 in. Deep Boxes for 1-1/4

Brand: Raco

Catalog ID: 709

Low Voltage Box Partition for 2-1/8 in. Deep Boxes for 1-1/4, 1-1/2, or 2 in. Cover Depths

  • Partition divides 4" square boxes into two compartments
  • Use with two-device covers which have a slot for the partition
  • Partition is scored so it can be broken at the proper depth of box and cover combination
  • Helpful hint: Assemble the box with the partition in place before breaking off at the scored tab. This will prevent you from breaking off more tab tha
  • No fasteners required
  • Partition is scored and can be broken off to fit 1-1/4 in. , 1-1/2 in. and 2 in. raised mud rings
  • Made of pre-galvanized steel
  • No UL certification

General

Accessory Type

Box

Catalog Number

709

EU RoHS Indicator

Contact Manufacturer

Size

4 in

Type

Partition

UPC

050169007099

Dimensions

Dimensions

0.063 in x 4.125 in x 3.675 in

Height

3.675 in

Length

0.063 in

Size

4 in

Weight

0.268 lb

Width

4.125 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Packaging Type

No Packaging

Pallet Quantity

9000