Low Voltage Box Partition for 2-1/8 in. Deep Boxes for 1/4
OR
Brand: Raco
Catalog ID: 707RAC
Low Voltage Box Partition for 2-1/8 in. Deep Boxes for 1/4, 1/2, 3/4, or 1 in. Cover Depths
Raco Low Voltage partitions are for use with Raco 4 in. square boxes. The partitions separate low voltage circuits from standard power circuit applications. For use with a 2-1/8 in. deep box and 2-Device raised cover.
Partition divides 4 in. square boxes into two compartments
Use with two-device covers which have a slot for the partition
Partition is scored so it can be broken at the proper depth of box and cover combination
Helpful hint: Assemble the box with the partition in place before breaking off at the scored tab. This will prevent you from breaking off more tab tha
Separates low voltage from power circuits within a 4 in. or 4-11/16 in. square junction box
Snap-offs fit 2-1/8 in. deep boxes with raised mud rings of 1/4 in. to 1 in.
Made from zinc pre-coated steel
Partitions are scored for easy installation and fit for proper depth needed