Image of CS16RAC MC/BX Cable Holder - 16 in

MC/BX Cable Holder - 16 in

Brand: Raco

Catalog ID: CS16RAC

MC/BX Cable Holder - 16 in

  • Supports up to 10 multi-conductor MC cables
  • For use between 16 in. metal or wood studs
  • Perfect means of first support for cables exiting panel box - meets NEC 330.30
  • Can be mounted in multiple configurations - wall-surface mounting, deck mounted or hung from threaded rod

General

Accessory Type

Box

Catalog Number

CS16RAC

EU RoHS Indicator

Contact Manufacturer

Type

Cable Holder

UPC

050169970126

Dimensions

Dimensions

19.25 in x 4 in x 1.531 in

Height

1.531 in

Length

19.25 in

Weight

0.48 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

350