Brand: Raco
Catalog ID: 6244
Accessory Type
Adapter Rings
Catalog Number
6244
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
6244
Type
Accessories
Type of Use
Concrete
UPC
050169062449
Dimensions
4.79 in x 4.79 in x 0.97 in
Height
0.97 in
Length
4.79 in
Weight
0.153 lb
Width
4.79 in
Buy America(n) Qualified
Contact Manufacturer
Industry Standard(s)
UL 514A
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
2880