
Brand: Raco
Catalog ID: 2711

Accessory Type
Fitting
Catalog Number
2711
Conduit Type
Nonmetallic Sheathed Cable (NMSC)
Connector Type
Clamp-Type
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Steel
UPC
050169027110
Dimensions
0.81 in x 1.17 in x 0.875 in
Height
0.875 in
Length
0.81 in
Package Height
3.75 in
Package Length
6.375 in
Package Weight
4.49 lb
Package Width
5.25 in
Trade Size
1/2 in
Weight
0.047 lb
Width
1.17 in
Cable Size
2 #14, 2 #10, 3 #14, or 3 #12 with or without Ground
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 514B
Connector Type
Clamp-Type
Carton Quantity
1000
Minimum Pack Quantity
100
Pallet Quantity
48000