Image of 6299 Nonmetallic Round Floor Box Cover Kit with 2 Lift Lids for Use with 5511 Floor Box, Gray
Image of 6299 Nonmetallic Round Floor Box Cover Kit with 2 Lift Lids for Use with 5511 Floor Box, Gray
play
360 View
Image of 6299 Nonmetallic Round Floor Box Cover Kit with 2 Lift Lids for Use with 5511 Floor Box, Gray
+2
Image of 6299 Nonmetallic Round Floor Box Cover Kit with 2 Lift Lids for Use with 5511 Floor Box, Gray

Nonmetallic Round Floor Box Cover Kit with 2 Lift Lids for Use with 5511 Floor Box, Gray

Brand: Raco

Catalog ID: 6299

Nonmetallic Round Floor Box Cover Kit with 2 Lift Lids for Use with 5511 Floor Box, Gray

  • RACO® Nonmetallic carpet flanges and covers are available in gray or ivory finish.
  • Covers are outfitted with duplex flaps that automatically close when not in use, preventing breakage and eliminating trip hazard.
  • Cover design keeps debris out when receptacles are not in use.
  • Hubbell® RACO® carpet flanges and covers install quickly and easily with provided screws.
  • 3-service floor box cover with duplex flap, two 1/2" dia low-voltage knockouts. Each low-voltage knockout can accommodate up to (1) 25 pair telephone.
  • Includes required hardware for mounting the receptacle
  • Used to cover one duplex receptacle
  • 6.5 cu. in. capacity
  • Installation instructions on poly bag

Product details

General

Application

Carpet

Catalog Number

6299

Color

Gray

Cover Shape

Round

Cover Type

Round

EU RoHS Indicator

Contact Manufacturer

Material

Nonmetallic

Number of Gang(s)

1-Gang

Paintable/Stainable

No

Type

  • Covers
  • Flanges

UPC

050169062999

Dimensions

Diameter - Outside

6.5 in

Dimensions

6.25 in x 6.25 in x 0.56 in

Height

0.56 in

Length

6.25 in

Weight

0.955 lb

Width

6.25 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Industry Standard(s)

UL 514A

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

300

Resources and downloads

Media

360 View