Image of 9016R Open Center Bracket for 16 inch Stud Spacing
Image of 9016R Open Center Bracket for 16 inch Stud Spacing
play
RACO: Open Center Brackets
Image of 9016R Open Center Bracket for 16 inch Stud Spacing
Image of 9016R Open Center Bracket for 16 inch Stud Spacing

Open Center Bracket for 16 inch Stud Spacing

OR

Brand: Raco

Catalog ID: 9016R

Open Center Bracket for 16 inch Stud Spacing

Product details

General

Catalog Number

9016R

UPC

050169890165

Dimensions

Dimensions

0.482 in x 15.487 in x 4.811 in

Height

4.811 in

Length

0.482 in

Weight

0.403 lb

Width

15.487 in

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

2400

Media

Videos

play
RACO: Open Center Brackets