Image of 9030G OPEN CENTER BRACKET FOR G & S SERIES

OPEN CENTER BRACKET FOR G & S SERIES

Brand: Raco

Catalog ID: 9030G

Collection name: PROReady™

OPEN CENTER BOX BRACKE, LARGER OPENING ACCOMODATES THE ULTIMATE G & UNIVERSAL S SERIES

  • Taller open center design, exclusively for Ultimate G serie brackets s and Universal Stud Mount brackets
  • Large opening allows multiple boxes to mount anywhere on the bracket
  • Adjustable for 16" to 24" studs
  • Rigid design eliminates the need for a box support in most cases
  • Use on wood or metal studs

General

Application

Prefab; fits 4" or 4‑11/16" boxes; mounts to studs or 9030 G bracket.

Catalog Number

9030G

Series

RACO Ultimate G Series

UPC

050169985489

Dimensions

Cubic Capacity

55.3125 cu.in

Depth

0.59 in

Height

6.25 in

Width

15 in

Logistics

Carton Quantity

25

Pallet Quantity

1125