Image of 600 3 in x 2 in. Switch Box, Gangable, 3-1/2 in. Deep, Three 1/2 in. KO's & AC/MC/Flex Clamps, Plaster Ears
Image of 600 3 in x 2 in. Switch Box, Gangable, 3-1/2 in. Deep, Three 1/2 in. KO's & AC/MC/Flex Clamps, Plaster Ears
Buy America(n) Qualified

3 in x 2 in. Switch Box, Gangable, 3-1/2 in. Deep, Three 1/2 in. KO's & AC/MC/Flex Clamps, Plaster Ears

Brand: Raco

Catalog ID: 600

3 in x 2 in. Switch Box, Gangable, 3-1/2 in. Deep, Three 1/2 in. KO's & AC/MC/Flex Clamps, Plaster Ears

  • 3 in. x 2 in., 3-1/2 in. deep
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • Plaster ears allow a box to be used in "old work" applications
  • Cable clamps suitable for use with steel and alum armored cable, MCI cable, MCI-A cable, and flexible conduit
  • Supplied with seven 1/2 in. knockouts
  • 18.0 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Bracket Type

No Bracket

Catalog Number

600

Color

Gray

Ends Cable

4

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Gangable

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

Yes

Type

  • Switch Box
  • Box

UPC

050169006009

Wiring System

Armored Cable/Metal Clad/MCI-A/Flex

Dimensions

Cubic Capacity

18 cu.in

Depth

3.5 in

Height

4.219 in

Weight

0.796 lb

Width

2 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

2000

Resources and downloads