Image of 562 3 in. x 2 in. Switch Box, Gangable, 2-3/4 in. Deep, Six 1/2 in. KO's, TS Bracket
Image of 562 3 in. x 2 in. Switch Box, Gangable, 2-3/4 in. Deep, Six 1/2 in. KO's, TS Bracket
Buy America(n) Qualified

3 in. x 2 in. Switch Box, Gangable, 2-3/4 in. Deep, Six 1/2 in. KO's, TS Bracket

Brand: Raco

Catalog ID: 562

3 in. x 2 in. Switch Box, Gangable, 2-3/4 in. Deep, Six 1/2 in. KO's, TS Bracket

  • 3 in. x 2 in., 2-3/4 in. deep
  • Includes TS side-mount bracket with gauging tabs and recessed nailing spurs
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • With proper fitting can be used for NMSC, armored, metal clad, flex cable
  • Supplied with six 1/2 in. knockouts
  • 14.0 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Bracket Setback

0.5

Bracket Type

TS, for Metal or Wood Studs

Catalog Number

562

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Gangable

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

  • Switch Box
  • Box

UPC

050169005620

Wiring System

Conduit

Dimensions

Actual Depth

2.75 in

Cubic Capacity

14 cu.in

Depth

2.75 in

Height

7 in

Weight

0.707 lb

Width

2.203 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certified Listed

UL Listed

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

2100

Resources and downloads