Image of 1335 1-1/4 in. Rigid/IMC 1-Hole Push-On Strap
* Representative image
Image of 1335 1-1/4 in. Rigid/IMC 1-Hole Push-On Strap

1-1/4 in. Rigid/IMC 1-Hole Push-On Strap

Brand: Raco

Catalog ID: 1335

1-1/4 in. Rigid/IMC 1-Hole Push-On Strap

Mount rigid/IMC conduit in wet or dry locations with RACO® 1-hole straps. Suitable for liquidtight flexible metal conduit and liquidtight flexible nonmetallic conduit (Type B). Push-on style.

  • Stamped steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Snap on style allows easy positioning before mounting
  • Not UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.

Product details

Conduit

General

Catalog Number

1335

Conduit Type

Rigid/IMC

Connector Type

Push-On

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps/Clampbacks

Material

Steel

UPC

050169013359

Dimensions

Dimensions

2.995 in x 0.885 in x 1.728 in

Height

1.728 in

Length

2.995 in

Trade Size

1-1/4 in

Weight

0.095 lb

Width

0.885 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

8400

Resources and downloads