
Brand: Raco
Catalog ID: 3793-6

Catalog Number
3793-6
Conduit Type
Liquidtight
Connector Type
Strain-Relief
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Malleable Iron
UPC
050169379363
Dimensions
2.375 in x 1.204 in x 2.227 in
Form Size
3 in
Height
2.227 in
Length
2.375 in
Trade Size
3/4 in
Weight
0.311 lb
Width
1.204 in
Cable Range
.650 - .700 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Connector Type
Strain-Relief
Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
4800