Brand: Raco
Catalog ID: 2053TH
Catalog Number
2053TH
Conduit Type
Rigid/IMC
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Hangers
Hanger Size
1
Material
Steel
Max Load Lbs.
50 lb
UPC
050169911914
Dimensions
1.13 in x 0.72 in x 2.14 in
EMT Size
0.75 in
Height
2.14 in
Length
1.13 in
Rigid/IMC Size
0.75 in
Trade Size
3/4 in
Weight
0.066 lb
Width
0.72 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
15000